Manufacturer part number: 5SV60166KK06
Brand: SIEMENS
Price: 151.25 €
Delivery time: 3 Days
Differential current rating: - A
Fuse size: 1
Nominal current: 6 A
Release characteristics: B
Type (misc.): -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
5SV60166KK06
Colour | White | Nominal voltage(V) | 230 | Number of pins | 2 |
---|---|---|---|---|---|
Product size (height)(mm) | 90 | Product size (depth)(mm) | 68.5 | Product size (width)(mm) | 18 |
Product type | AFDD |
This page is Arc-fault Detection Unit MCB, part number 5SV60166KK06.
You can find the detail information about specifications and dimensions on part number 5SV60166KK06.
Part Number |
---|
5SV60166KK13 |
5SV60166KK16 |
5SV60167KK06 |
5SV60167KK10 |
5SV60167KK13 |
5SV60167KK16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Differential current rating (A) | Fuse size | Nominal current (A) | Release characteristics | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|
158.89 € | 1 | Available | 3 Days | 0.03 | - | 13 | B | - | |
125.63 € | 1 | Available | 3 Days | - | 1 | 16 | B | - | |
162.45 € | 1 | 9 Days | - | 1 | 6 | C | - | ||
158.89 € | 1 | 3 Days | - | 1 | 10 | C | Fire protection switch-LS combination 230 V | ||
164.37 € | 1 | Available | 3 Days | 0.03 | - | 13 | C | - | |
123.24 € | 1 | 3 Days | - | 1 | 16 | C | - |