Cable Sleeve (10102414)

Cable Sleeve 10102414
  • Volume Discount

Product Details:

Manufacturer part number: 10102414

Brand: WISKA

Price: 53.11

Delivery time: 3 Days


Technical Data:

Cross section (max.): 6 mm²

Manufacturer part #: 10102414

Type (manufacturer type): SH0506W


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10102414

Part Number
10102414
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cross section (max.)
(mm²)
Manufacturer part # Type (manufacturer type)

53.11 €

1 Available 3 Days 610102414SH0506W

Loading...

  1. 1

Basic information

Colour Blue Min. cross section(mm²) 1.50 Product type Cable sleeve
Standards EN 50393 Max. temperature(°C) +90 Min. temperature(°C) -20

This page is Cable Sleeve, part number 10102414.
You can find the detail information about specifications and dimensions on part number 10102414.

Variation of this product

Part Number
10102412
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cross section (max.)
(mm²)
Manufacturer part # Type (manufacturer type)

54.20 €

1 Available 20 Days 1010102412SH0410W

Tech Support