Industrial Ethernet Switch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

852-1112

Part Number
852-1112
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

398.99 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) 80 Min. ambient temperature(°C) -40 No. of Ethernet ports 8
Operating temperature (max.)(°C) 60 Operating temperature (min.)(°C) 0 Product size (height)(mm) 99.6
Product size (depth)(mm) 116 Product size (width)(mm) 46 Product type Industrial Ethernet switch
Type (manufacturer type) 852-1112 Working principle Managed switch

This page is Industrial Ethernet Switch, part number 852-1112.
You can find the detail information about specifications and dimensions on part number 852-1112.

Tech Support