LED Light

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
28 1300 000 04
28 1301 000 04
28 1302 000 04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Luminous flux (phi)
(lm)
Manufacturer part # No. of LEDs Operating current
(mA)
Product size (length)
(mm)
Type (manufacturer type)

267.81 €

1 Available 49 Days 72-6023825028 1300 000 04

311.55 €

1 Available 49 Days 70-9639035828 1301 000 04

326.84 €

1 Available 49 Days 6828 1302 000 0411446041228 1302 000 04

Loading...

  1. 1

Basic information

Colour Neutral white Colour temperature type(K) 4000 Connection (components) M12 socket
Energy efficiency rating Doesn't apply IP rating IP67|IP68|IP69K Max. temperature(°C) +60
Min. temperature(°C) -25 Operating voltage(V DC) 24 Product type LED light
Radiation angle(°) 120

Tech Support