Replacement cable

Replacement cable
  • Volume Discount
[Specifications]
・Product type: Replacement bar

[Features]
・For Kati® Blitz compact and Kati Blitz 2.0, with 2 rod ends 2.0
・Overall Length(m): 20, 30, 50

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
142120
142122
142124
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(m)

98.32 €

1 Available 6 Days 20

131.09 €

1 Available 45 Days 30

153.41 €

1 Available 6 Days 50

Loading...

  1. 1

Tech Support