Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DR2220D20U
Dimension vertical(mm) | 93.2 | Dimension width(mm) | 22.5 | Dimension depth(mm) | 116.5 |
---|---|---|---|---|---|
Connection (components) | Screw terminals | Control voltage range | 4 - 32 V DC | Control voltage (min.)(V DC) | 4 |
Control voltage (max.)(V DC) | 32 | Current load(A) | 20 | IP rating | IP20 |
Max. temperature(°C) | +80 | Min. temperature(°C) | -40 | Product type | SSC |
RoHS-compliant | Yes | Switching voltage (max.)(V DC) | 200 | Type (manufacturer type) | DR2220D20U |
Switching voltage (min.)(V DC) | 1 |
This page is Solid State Relays, DR22 Series, part number DR2220D20U.
You can find the detail information about specifications and dimensions on part number DR2220D20U.