PCB relay

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
40.31.7.012.0000
40.31.7.024.0000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Coil nominal voltage
(V DC)
Max. pick-up voltage
(V DC)
Min. pick-up voltage
(V DC)
Resistance (coil)
(Ω)
Type (manufacturer type)

6.84 €

1 Available 3 Days 12188.828840.31.7.012.0000

6.84 €

1 Available 3 Days 243617.5115040.31.7.024.0000

Loading...

  1. 1

Basic information

Dimension height(mm) 25 Dimension width(mm) 12.4 Connection (components) Solder pins
Contact material AgNi Contact type 1 change-over Control mode monostable. 1 coil
Creepage distance (coil/clips)(mm) 8 Electrical lifespan 200 x 103 switching cycles Max. temperature(°C) +85
Min. temperature(°C) -40 Product size (length)(mm) 29 Product type PCB relay
RoHS-compliant Yes Switching current (max.)(A) 12 Switching capacity (max.)(VA) 3000
Switching voltage (max.)(V AC) 400

Tech Support