Relay component (49.52.7.012.5050)

Relay component 49.52.7.012.5050
  • Volume Discount

Product Details:

Manufacturer part number: 49.52.7.012.5050

Brand: FINDER

Price: 22.35

Delivery time: 3 Days


Technical Data:

Coil voltage rating: 500 mW

Contact material: AgNi+5µ Au

Contact type: 2 change-overs

Max. pick-up voltage: - V AC

Max. pick-up voltage: 21 V DC


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

49.52.7.012.5050

Part Number
49.52.7.012.5050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Coil voltage rating
(mW)
Contact material Contact type Max. pick-up voltage
(V AC)
Max. pick-up voltage
(V DC)
Min. pick-up voltage
(V AC)
Min. pick-up voltage
(V DC)
Nominal voltage
(V AC)
Nominal voltage
(V DC)
Relay features Resistance (coil)
(Ω)
Switching current (max.)
(A)
Switching capacity (max.)
(VA)
Switching voltage (max.)
(V AC)
Type (manufacturer type)

22.35 €

1 Available 3 Days 500AgNi+5µ Au2 change-overs-21-8.8-12+ flyback diode|+ LED3008200025049.52.7.012.5050

Loading...

  1. 1

Basic information

Dimension height(mm) 75 Dimension width(mm) 15.5 Air/creeping distance (between coil and contacts) 8 mm
Connection (components) Screw terminal Creepage distance (coil/clips)(mm) 8 Durability (AC/DC) 10 x 106/20 x 106 Switching cycles:
IP rating IP20 Max. temperature(°C) +70 Min. temperature(°C) -40
Packaging type (components) Tray Product size (length)(mm) 81.9 Product type Relay component

This page is Relay component, part number 49.52.7.012.5050.
You can find the detail information about specifications and dimensions on part number 49.52.7.012.5050.

Variation of this product

Part Number
49.52.7.012.0050
49.52.7.024.0050
49.52.7.024.5050
49.52.8.024.0060
49.52.8.230.5060
49.52.9.012.0050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Coil voltage rating
(mW)
Contact material Contact type Max. pick-up voltage
(V AC)
Max. pick-up voltage
(V DC)
Min. pick-up voltage
(V AC)
Min. pick-up voltage
(V DC)
Nominal voltage
(V AC)
Nominal voltage
(V DC)
Relay features Resistance (coil)
(Ω)
Switching current (max.)
(A)
Switching capacity (max.)
(VA)
Switching voltage (max.)
(V AC)
Type (manufacturer type)

16.93 €

1 Available 3 Days 500AgNi2 change-overs-21-8.8-12+ flyback diode|+ LED3008200025049.52.7.012.0050

19.16 €

1 Available 3 Days 500AgNi2 change-overs-42-17.5-24+ flyback diode|+ LED12008200025049.52.7.024.0050

24.48 €

1 Available 3 Days 500AgNi+5µ Au2 change-overs-42-17.5-24+ flyback diode|+ LED12008200025049.52.7.024.5050

21.29 €

1 Available 3 Days -AgNi2 change-overs26.4-19.2-24-+ varistor|+ LED3208200025049.52.8.024.0060

30.00 €

1 Available 3 Days -AgNi+5µ Au2 change-overs253-184-230-+ varistor|+ LED280008200025049.52.8.230.5060

17.99 €

1 Available 3 Days 650AgNi2 change-overs-----12+ flyback diode|+ LED2208125025049.52.9.012.0050

Tech Support