Fittings for Spiral-Reinforced PVC Conduits (166-41605)

Fittings for Spiral-Reinforced PVC Conduits 166-41605
  • Volume Discount

Product Details:

Manufacturer part number: 166-41605

Brand: HELLERMANN TYTON

Price: 185.83

Delivery time: 17 Days


Technical Data:

Angled: Straight

External thread: M40

Manufacturer part #: 166-41605

Product size (length): 580.40 mm

RoHS-compliant: Ja


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

166-41605

Part Number
166-41605
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Angled External thread Manufacturer part # Product size (length)
(mm)
RoHS-compliant Type (manufacturer type)

185.83 €

1 Available 17 Days StraightM40166-41605580.40JaPSRSC FMCFFSS-M40-SS 316/40-PA6-ML

Loading...

  1. 1

Basic information

Colour Metal Product type Hose tail

This page is Fittings for Spiral-Reinforced PVC Conduits, part number 166-41605.
You can find the detail information about specifications and dimensions on part number 166-41605.

Variation of this product

Part Number
166-41601
166-41604
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Angled External thread Manufacturer part # Product size (length)
(mm)
RoHS-compliant Type (manufacturer type)

74.07 €

1 Available 3 Days StraightM16166-41601450.60JaPSRSC16-FMCFFSS-M16-SS 316/PA6-ML

153.03 €

1 Available 17 Days -M32166-41604530.70YesPSRSC32-FMCFFSS-M32-SS316/PA6-ML

Tech Support