Manufacturer part number: 162-10250
Brand: HELLERMANN TYTON
Price: 20.23 €
Delivery time: 15 Days
Manufacturer part #: 162-10250
Type (manufacturer type): SPS25-PP-BK
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
162-10250
Colour | Black | Product type | Spiral tube | RoHS-compliant | Ja |
---|
This page is PP High Abrasion-resistant Narrow Pitch Spiral Binding , part number 162-10250.
You can find the detail information about specifications and dimensions on part number 162-10250.
Part Number |
---|
162-10100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Manufacturer part # | Type (manufacturer type) |
---|---|---|---|---|---|---|
15.87 € | 1 | Available | 3 Days | 162-10100 | SPS10-PP-BK |