Metallic conduits【50 Pieces Per Package】 (166-30118)

Metallic conduits 166-30118
  • Volume Discount

Product Details:

Manufacturer part number: 166-30118

Brand: HELLERMANN TYTON

Price: 207.68

Delivery time: 16 Days


Technical Data:

Inside diameter: 13 mm

Manufacturer part #: 166-30118

Max. temperature: +300 °C

Min. temperature: -100 °C

Outside diameter: 16.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

166-30118

Part Number
166-30118
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inside diameter
(mm)
Manufacturer part # Max. temperature
(°C)
Min. temperature
(°C)
Outside diameter
(mm)
RoHS-compliant Type (manufacturer type)

207.68 €

50 Pieces Per Package

1 pack Available 16 Days 13166-30118+300-10016.4YesSC16-GS-ML

Loading...

  1. 1

Basic information

Colour Metal Product type Sleeving

This page is Metallic conduits, part number 166-30118.
You can find the detail information about specifications and dimensions on part number 166-30118.

Variation of this product

Part Number
166-30119
166-30120
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Inside diameter
(mm)
Manufacturer part # Max. temperature
(°C)
Min. temperature
(°C)
Outside diameter
(mm)
RoHS-compliant Type (manufacturer type)

240.48 €

50 Pieces Per Package

1 pack Available 16 Days 16.90166-30119--20.6JaSC20-GS-ML (50)

304.99 €

50 Pieces Per Package

1 pack Available 15 Days 210.10166-30120--24.6JaSC25-GS-ML (50)

Tech Support