Manufacturer part number: 161-60001
Brand: HELLERMANN TYTON
Price: 27.85 €
Delivery time: 3 Days
Manufacturer part #: 161-60001
Type (manufacturer type): Has 8-PA66-BU (10)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
161-60001
Part Number
|
---|
161-60001 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Manufacturer part # | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|
27.85 € | 10 Pieces Per Package | 1 pack | Available | 3 Days | 161-60001 | Has 8-PA66-BU (10) |
Loading...
Product type | Threading tools | RoHS-compliant | Ja |
---|
This page is Applicator Tool for Cable Cover, part number 161-60001.
You can find the detail information about specifications and dimensions on part number 161-60001.
Part Number |
---|
161-60002 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Manufacturer part # | Type (manufacturer type) |
---|---|---|---|---|---|---|
34.28 € | 1 | Available | 3 Days | 161-60002 | Has 16-PA66-BU (10) |