Fittings with Fixed External Thread

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

166-21026

Part Number
166-21026
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.88 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Angled Straight Colour Black External thread M25
Manufacturer part # 166-21026 Material Polyamide Product size (length)(mm) 49
Product type Hose tail RoHS-compliant Ja Type (manufacturer type) HG25-S-M25-PA66-BK (10)

This page is Fittings with Fixed External Thread, part number 166-21026.
You can find the detail information about specifications and dimensions on part number 166-21026.

Tech Support