HelaGuard Non-Metallic Conduits【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

166-12013

Part Number
166-12013
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

74.07 €

50 Pieces Per Package

1 pack Available 4 Days

Loading...

  1. 1

Basic information

Colour Black Conduit features halogen-free|UV-resistant|oil-resistant Inside diameter(mm) 10
Manufacturer part # 166-12013 Material Polyamide 6 Max. temperature(°C) +120
Min. temperature(°C) -40 Outside diameter(mm) 13.0 Product type Sleeving
RoHS-compliant Ja Type (manufacturer type) HG-ELWS12-PA6-BK (50)

This page is HelaGuard Non-Metallic Conduits, part number 166-12013.
You can find the detail information about specifications and dimensions on part number 166-12013.

Tech Support