Ferrule set【1-3,200 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
T1711C002
T1903C020
T1903C021
T1903C022
T1903C023
T1903C024
T1903C025
T1903C026
T1903C034
T1903C035
T1904C087
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG max. Colour Country colour code Cross-section x Length Cross section (per pin/core)
(mm²)
Cross section (based on core number)
(mm²)
Insulation type Manufacturer part # No. of leads Sleeve length
(mm)
Type (manufacturer type) Cross section (based on core number)

25.01 €

3,200 Pieces Per Package

1 pack Available 3 Days ---0.5. 0.75. 1.0. 1.5. 2.5. 4. 6. 100.5|0.75|1.0|1.5|2.5|4|6|10--T1711C002--T1711C0020.5. 0.75. 1.0. 1.5. 2.5. 4. 6. 10

6.84 €

120 Pieces Per Package

1 pack Available 3 Days --DE0.75. 1. 1.50. 2.500.75|1|1.50|2.50-Partially insulatedT1903C020--T1903C0200.75. 1. 1.50. 2.50

7.88 €

90 Pieces Per Package

1 pack Available 3 Days -White|Yellow|Red|BlueDE2 x 0.75. 1. 1.50. 2.500.75|1|1.50|2.50-Partially insulatedT1903C0212-T1903C0212 x 0.75. 1. 1.50. 2.50

8.40 €

300 Pieces Per Package

1 pack Available 3 Days -Silver-1 x 0.75. 1. 1.50. 2.50 mm². mm². mm². mm² x 8 mm0.75|1|1.50|2.50-Not insulatedT1903C02218T1903C0221 x 0.75. 1. 1.50. 2.50

9.45 €

200 Pieces Per Package

1 pack Available 3 Days -Grey|Light blue|Turquoise|OrangeDE1 x 0.14. 0.25. 0.34. 0.500.14|0.25|0.34|0.50-Partially insulatedT1903C0231-T1903C0231 x 0.14. 0.25. 0.34. 0.50

9.45 €

135 Pieces Per Package

1 pack Available 3 Days -Silver-1 x 4. 6. 10. 164|6|10|16-Not insulatedT1903C0241-T1903C0241 x 4. 6. 10. 16

7.88 €

45 Pieces Per Package

1 pack Available 3 Days -Grey|Black|Yellow|GreenDE1 x 4. 6. 10. 164|6|10|16-Partially insulatedT1903C0251-T1903C0251 x 4. 6. 10. 16

7.88 €

36 Pieces Per Package

1 pack Available 3 Days -Blue|Grey|Black|RedDE2 x 2.50. 4. 6. 102.50|4|6|10-Partially insulatedT1903C0262-T1903C0262 x 2.50. 4. 6. 10

28.93 €

1,020 Pieces Per Package

1 pack Available 3 Days ------Not insulatedT1903C0341-T1903C034-

12.67 €

300 Pieces Per Package

1 pack Available 3 Days ------Partially insulatedT1903C0352-T 1903 C035-

13.75 €

1 Available 3 Days 18Grey|Red|Black|Blue-1 x 4 mm² x 10 mm41 x 4Partially insulatedT1904C087110T1904C087-

Loading...

  1. 1

Basic information

Product type Ferrule set

Tech Support