Manufacturer part number: 550318
Brand: STEINEL
Price: 42.41 €
Delivery time: 3 Days
Colour: Black
Switching capacity (max.): 1000 W
Switching capacity (energy saving bulbs): - W
Switching capacity (halogen bulbs): - W
Twilight switch features: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
550318
Part Number
|
---|
550318 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Switching capacity (max.) (W) | Switching capacity (energy saving bulbs) (W) | Switching capacity (halogen bulbs) (W) | Twilight switch features | Twilight settings (lx) | |
---|---|---|---|---|---|---|---|---|---|---|
42.41 € | 1 | Available | 3 Days | Black | 1000 | - | - | - | 2 - 10 |
Loading...
Contact type | 1 maker | IP rating | IP54 | Operating voltage(V) | 230 |
---|---|---|---|---|---|
Product size (height)(mm) | 99 | Product size (depth)(mm) | 37 | Product size (width)(mm) | 74 |
Product type | Twilight switch | Self-consumption(W) | 0.8 | Switching capacity (light bulbs)(W) | 1000 |
Switching capacity light tubes(W) | 500 |
This page is Twilight Switch, part number 550318.
You can find the detail information about specifications and dimensions on part number 550318.
Part Number |
---|
550417 |
550516 |
550615 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Switching capacity (max.) (W) | Switching capacity (energy saving bulbs) (W) | Switching capacity (halogen bulbs) (W) | Twilight switch features | Twilight settings (lx) |
---|---|---|---|---|---|---|---|---|---|---|
40.89 € | 1 | Available | 3 Days | White | - | 500 | 1000 | - | 2 - 10 | |
53.29 € | 1 | Available | 3 Days | Black | - | 500 | 1000 | + timer | - | |
56.55 € | 1 | Available | 3 Days | White | - | 500 | 1000 | + timer | - |