Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ADW1105HLW
Part Number
|
---|
ADW1105HLW |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension height (mm) | Dimension width (mm) | Coil nominal voltage (V DC) | Contact material | Contact type | Control mode | Fall time (ms) | Max. temperature (°C) | Product size (length) (mm) | Resistance (coil) (Ω) | Response time (ms) | Switching current (max.) (A) | Switching capacity (max.) (VA) | Switching voltage (max.) (V AC) | Switching voltage (max.) (V DC) | Switching capacity (max.) (W) | Type (manufacturer type) | Coil voltage rating (mW) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.88 € | 1 | Available | 3 Days | 15.8 | 10 | 5 | AgSnO2 | 1 maker | bi-stable. 1 coil | - | +85 | 24 | 125 | - | 16 | 4432 | 277 | - | - | ADW1105HLW | 200 |
Loading...
Connection (components) | Min. temperature(°C) | -40 | Product type | PCB relay |
---|
This page is PCB Relay, part number ADW1105HLW.
You can find the detail information about specifications and dimensions on part number ADW1105HLW.
Configure
Basic Attributes
Fall time(ms)
Response time(ms)
Switching voltage (max.)(V DC)
Switching capacity (max.)(W)
Dimension height(mm)
Dimension width(mm)
Coil nominal voltage(V DC)
Contact material
Contact type
Control mode
Max. temperature(°C)
Product size (length)(mm)
Resistance (coil)(Ω)
Switching current (max.)(A)
Switching capacity (max.)(VA)
Switching voltage (max.)(V AC)
Type (manufacturer type)
Coil voltage rating(mW)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ADW1112HLW |
ADW1124HLW |
ADW1205HLW |
ADW1212HLW |
ALQ105 |
ALQ112 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension height (mm) | Dimension width (mm) | Coil nominal voltage (V DC) | Contact material | Contact type | Control mode | Fall time (ms) | Max. temperature (°C) | Product size (length) (mm) | Resistance (coil) (Ω) | Response time (ms) | Switching current (max.) (A) | Switching capacity (max.) (VA) | Switching voltage (max.) (V AC) | Switching voltage (max.) (V DC) | Switching capacity (max.) (W) | Type (manufacturer type) | Coil voltage rating (mW) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.88 € | 1 | Available | 3 Days | 15.8 | 10 | 12 | AgSnO2 | 1 maker | bi-stable. 1 coil | - | +85 | 24 | 720 | - | 16 | 4432 | 277 | - | - | ADW1112HLW | 200 | |
7.88 € | 1 | Available | 3 Days | 15.8 | 10 | 24 | AgSnO2 | 1 maker | bi-stable. 1 coil | - | +85 | 24 | 2880 | - | 16 | 4432 | 277 | - | - | ADW1124HLW | 200 | |
9.45 € | 1 | Available | 3 Days | 15.8 | 10 | 5 | AgSnO2 | 1 maker | bi-stable. 2 coil | - | +85 | 24 | 62.5 | - | 16 | 4432 | 277 | - | - | ADW1205HLW | 400 | |
9.45 € | 1 | Available | 3 Days | 15.8 | 10 | 12 | AgSnO2 | 1 maker | bi-stable. 2 coil | - | +85 | 24 | 360 | - | 16 | 4432 | 277 | - | - | ADW1212HLW | 400 | |
2.89 € | 1 | Available | 3 Days | 16 | 10 | 5 | AgNi | 1 change-over | monostable. 1 coil | - | +85 | 20 | 62.5 | - | 10 | - | - | 30|250 | 150|1250 | ALQ105 | 400 | |
2.89 € | 1 | Available | 3 Days | 16 | 10 | 12 | AgNi | 1 change-over | monostable. 1 coil | - | +85 | 20 | 360 | - | 10 | - | - | 30|250 | 150|1250 | ALQ112 | 400 |