Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
APAN3124
Part Number
|
---|
APAN3124 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension height (mm) | Dimension width (mm) | Coil nominal voltage (V DC) | Contact material | Contact type | Control mode | Fall time (ms) | Max. temperature (°C) | Product size (length) (mm) | Resistance (coil) (Ω) | Response time (ms) | Switching current (max.) (A) | Switching capacity (max.) (VA) | Switching voltage (max.) (V AC) | Switching voltage (max.) (V DC) | Switching capacity (max.) (W) | Type (manufacturer type) | Coil voltage rating (mW) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.40 € | 1 | Available | 3 Days | 12.5 | 5 | 24 | AgNi+Au | 1 maker | monostable. 1 coil | 5 | 90 | 20 | 5236 | 10 | 5 | - | - | 110|250 | 150|1250 | APAN3124 | 110 |
Loading...
Connection (components) | Min. temperature(°C) | -40 | Product type | PCB relay |
---|
This page is PCB Relay, part number APAN3124.
You can find the detail information about specifications and dimensions on part number APAN3124.
Configure
Basic Attributes
Switching capacity (max.)(VA)
Switching voltage (max.)(V AC)
Dimension height(mm)
Dimension width(mm)
Coil nominal voltage(V DC)
Contact material
Contact type
Control mode
Fall time(ms)
Max. temperature(°C)
Product size (length)(mm)
Resistance (coil)(Ω)
Response time(ms)
Switching current (max.)(A)
Switching voltage (max.)(V DC)
Switching capacity (max.)(W)
Type (manufacturer type)
Coil voltage rating(mW)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ADW1112HLW |
ADW1124HLW |
ADW1205HLW |
ADW1212HLW |
ALQ105 |
HEV2AN-P-DC24V |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension height (mm) | Dimension width (mm) | Coil nominal voltage (V DC) | Contact material | Contact type | Control mode | Fall time (ms) | Max. temperature (°C) | Product size (length) (mm) | Resistance (coil) (Ω) | Response time (ms) | Switching current (max.) (A) | Switching capacity (max.) (VA) | Switching voltage (max.) (V AC) | Switching voltage (max.) (V DC) | Switching capacity (max.) (W) | Type (manufacturer type) | Coil voltage rating (mW) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.88 € | 1 | Available | 3 Days | 15.8 | 10 | 12 | AgSnO2 | 1 maker | bi-stable. 1 coil | - | +85 | 24 | 720 | - | 16 | 4432 | 277 | - | - | ADW1112HLW | 200 | |
7.88 € | 1 | Available | 3 Days | 15.8 | 10 | 24 | AgSnO2 | 1 maker | bi-stable. 1 coil | - | +85 | 24 | 2880 | - | 16 | 4432 | 277 | - | - | ADW1124HLW | 200 | |
9.45 € | 1 | Available | 3 Days | 15.8 | 10 | 5 | AgSnO2 | 1 maker | bi-stable. 2 coil | - | +85 | 24 | 62.5 | - | 16 | 4432 | 277 | - | - | ADW1205HLW | 400 | |
9.45 € | 1 | Available | 3 Days | 15.8 | 10 | 12 | AgSnO2 | 1 maker | bi-stable. 2 coil | - | +85 | 24 | 360 | - | 16 | 4432 | 277 | - | - | ADW1212HLW | 400 | |
2.89 € | 1 | Available | 3 Days | 16 | 10 | 5 | AgNi | 1 change-over | monostable. 1 coil | - | +85 | 20 | 62.5 | - | 10 | - | - | 30|250 | 150|1250 | ALQ105 | 400 | |
91.49 € | 1 | Available | 3 Days | 39.4 | 50 | 24 | AgNi | 2 makers | - | - | 55 | 41 | 300 | - | 20 | - | - | 1000 | - | HEV2AN-P-DC24V | 1920 |