Antenna (6GK57954MC000AA3)

Antenna 6GK57954MC000AA3

Product Details:

Manufacturer part number: 6GK57954MC000AA3

Brand: SIEMENS

Price: 44.81

Delivery time: 6 Days


Technical Data:

Ambient temperature (max.): +65 °C

IP rating: IP65

Manufacturer part #: 6GK57954MC000AA3

Min. ambient temperature: -20 °C

Product size (height): 160 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6GK57954MC000AA3

Part Number
6GK57954MC000AA3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient temperature (max.)
(°C)
IP rating Manufacturer part # Min. ambient temperature
(°C)
Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Type (manufacturer type) Colour

44.81 €

1 6 Days +65IP656GK57954MC000AA3-2016013356 GK 5795-4 MC00-0AA3-

Loading...

  1. 1

Basic information

Product type Antenna

This page is Antenna, part number 6GK57954MC000AA3.
You can find the detail information about specifications and dimensions on part number 6GK57954MC000AA3.

Variation of this product

Part Number
6GT23981CD400AX0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ambient temperature (max.)
(°C)
IP rating Manufacturer part # Min. ambient temperature
(°C)
Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Type (manufacturer type) Colour

610.64 €

1 6 Days +70IP676GT23981CD400AX0-255010286 GT 2398-1 CD40-0 AX0Black

Tech Support