Strand【10-30 Pieces Per Package】 (70I110)

Strand 70I110
  • Volume Discount

Product Details:

Manufacturer part number: 70I110

Brand: KASH

Price: 25.55

Delivery time: 3 Days


Technical Data:

Sheath (outer coating) color: Black

Core layout: Electrolytic copper. blank|Elektrolytkupfer. blank
30 Drähte Ø 0.25 mm nach EN 60228 (VDE 0295) Klasse 5

Core layout: - mm

Cross section (based on core number) (part 1 + 2): 2 x 1.50 mm²

Cross section (each core) (part 1): 1.50 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

70I110

Part Number
70I110
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Sheath (outer coating) color Core layout Core layout
(mm)
Cross section (based on core number) (part 1 + 2) Cross section (each core) (part 1)
(mm²)
Manufacturer part # Sold per metre Type (manufacturer type)

25.55 €

10 Pieces Per Package

1 pack Available 3 Days BlackElectrolytic copper. blank|Elektrolytkupfer. blank
30 Drähte Ø 0.25 mm nach EN 60228 (VDE 0295) Klasse 5
-2 x 1.50 mm²1.5070I110No70I110

Loading...

  1. 1

Basic information

Insulation body materials PVC (Polyvinyl Chloride) Cable features Flexible|Flame-retardant Cable type LiY-Z
Halogen-free No Max. temperature range (fixed installation)(°C) +80 Max. temperature range (flexible installation)(°C) +80
Min. temperature range (fixed installation)(°C) -40 Min. temperature range (flexible installation)(°C) -5 Nominal voltage(V) 300
No. of leads (part 1)(x) 2 Packaged Yes Product type Strand
RoHS-compliant Yes Test voltage(V) 2000

This page is Strand, part number 70I110.
You can find the detail information about specifications and dimensions on part number 70I110.

Variation of this product

Part Number
70I107
70I111
70I112
70I113
70I115
70I118
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Sheath (outer coating) color Core layout Core layout
(mm)
Cross section (based on core number) (part 1 + 2) Cross section (each core) (part 1)
(mm²)
Manufacturer part # Sold per metre Type (manufacturer type)

25.55 €

10 Pieces Per Package

1 pack Available 3 Days WhiteElectrolytic copper. blank|Elektrolytkupfer. blank
30 Drähte Ø 0.25 mm nach EN 60228 (VDE 0295) Klasse 5
-2 x 1.50 mm²1.5070I107No70I107

44.44 €

20 Pieces Per Package

1 pack Available 3 Days BlackElectrolytic copper. blank|Elektrolytkupfer. blank
30 Drähte Ø 0.25 mm nach EN 60228 (VDE 0295) Klasse 5
-2 x 1.50 mm²1.5070I111No70I111

58.53 €

30 Pieces Per Package

1 pack Available 3 Days BlackElectrolytic copper. blank|Elektrolytkupfer. blank
30 Drähte Ø 0.25 mm nach EN 60228 (VDE 0295) Klasse 5
-2 x 1.50 mm²1.5070I112No70I112

35.36 €

10 Pieces Per Package

1 pack Available 3 Days WhiteElectrolytic copper. blank|Elektrolytkupfer. blank
50 Drähte Ø 0.25 mm nach EN 60228 (VDE 0295) Klasse 5
-2 x 2.50 mm²2.5070I113Yes70I113

30.00 €

10 Pieces Per Package

1 pack Available 3 Days BlackElectrolytic copper. blank|Elektrolytkupfer. blank
50 Drähte Ø 0.25 mm nach EN 60228 (VDE 0295) Klasse 5
-2 x 2.50 mm²2.5070I115No70I115

49.85 €

10 Pieces Per Package

1 pack Available 3 Days BlackElectrolytic copper. blankElectrolytic copper. blank
80 wires Ø 0.25
2 x 4 mm²470I118No70I118

Tech Support