Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HD3430-WHK1B
Dimension vertical(mm) | 153 | Dimension width(mm) | 68 | Dimension depth(mm) | 152 |
---|---|---|---|---|---|
Colour | White | Cordless scanning | Corded | Interfaces (PC/multimedia) | USB |
Product type | Barcode scanner | Protection class | IP40 | Range of use (scanner) | Retail |
Readable code types | 1D|2D | Reading distance(mm) | 400 | Scanning confirmation | Acoustic|LED |
Scanning technology | Imager | Type (manufacturer type) | Heron HD3430 | Type (scanner) | Hand-held |
Weight(g) | 150 |