Felt Slider【1-16 Pieces Per Package】 (57892-00000-00)

Felt Slider 57892-00000-00
  • Volume Discount

Product Details:

Manufacturer part number: 57892-00000-00

Brand: TESA

Price: 3.11

Delivery time: 3 Days


Technical Data:

Colour: White

Product size (width): - mm

Product size (length): - mm

Product size (Ø): 18 mm

Type (manufacturer type): 57892-00000-00


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

57892-00000-00

Part Number
57892-00000-00
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Product size (width)
(mm)
Product size (length)
(mm)
Product size (Ø)
(mm)
Type (manufacturer type) Type (misc.)

3.11 €

16 Pieces Per Package

1 pack Available 3 Days White--1857892-00000-0018 mm

Loading...

  1. 1

Basic information

Material Felt Product type Felt slider

This page is Felt Slider, part number 57892-00000-00.
You can find the detail information about specifications and dimensions on part number 57892-00000-00.

Variation of this product

Part Number
57891-00000-00
57892-00001-00
57893-00000-00
57893-00001-00
57894-00000-00
57894-00001-00
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Product size (width)
(mm)
Product size (length)
(mm)
Product size (Ø)
(mm)
Type (manufacturer type) Type (misc.)

2.89 €

1 Available 10 Days White80100-57891-00000-00100 x 80 mm

3.11 €

16 Pieces Per Package

1 pack Available 3 Days Brown--1857892-00001-0018 mm

3.11 €

12 Pieces Per Package

1 pack Available 3 Days White--2257893-00000-0022 mm

3.11 €

12 Pieces Per Package

1 pack Available 3 Days Brown--2257893-00001-0022 mm

3.40 €

9 Pieces Per Package

1 pack Available 3 Days White--2657894-00000-0026 mm

3.11 €

9 Pieces Per Package

1 pack Available 3 Days Brown--2657894-00001-0026 mm

Tech Support