Sensor / Actuator Connector (Pre-fab)

Sensor / Actuator Connector (Pre-fab)
  • Volume Discount
[Specifications]
・Colour: Blue
・Connector standard: Sensor connector
・Product type: Sensor/actuator connector (pre-fab)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1-2273001-1
1-2273004-1
1-2273007-1
1-2273009-3
1-2273034-1
1-2273044-1
1-2273044-3
1-2273083-3
1-2273088-1
1-2273088-3
1-2273089-1
1-2273098-1
1-2273098-3
1-2273100-1
1-2273100-3
2273003-1
2273012-1
2273044-1
2273045-1
2273048-1
2273100-3
2273102-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable colour Cable diameter
(mm)
Cable length
(m)
Coding Connection side A (sensors/actuators) Connector type Cross-section (sensor/actuator wiring)
(mm²)
Jacket material Manufacturer part # Max. temperature
(°C)
Min. temperature
(°C)
Nominal current
(A)
Nominal voltage
(V DC)
No. of pins (RJ) Sensor/actuator cable features Thread type connection side Type (manufacturer type)

11.99 €

1 3 Days Black4.51.50-M8 socket. straightSocket. straight0.326PVC1-2273001-1+80-40460|603-M81-2273001-1

28.31 €

1 61 Days Black51.50-M8 plug. straightPlug. straight0.326PVC1-2273004-1+80-40460|603ShieldedM81-2273004-1

32.77 €

1 3 Days Black5.31.50-M8 socket. straightSocket. straight0.326PVC1-2273007-1+80-40430|304ShieldedM81-2273007-1

16.09 €

1 61 Days Black4.55-M8 socket. right angleSocket. right angle0.326PVC1-2273009-3+80-40460|603-M81-2273009-3

20.45 €

1 3 Days Black5.201.50DM12 socket. straightSocket. straight0.326PVC1-2273034-1+80-304125|1255-M121-2273034-1

28.89 €

1 3 Days Grey5.91.50AM12 plug. straightPlug. straight0.326PVC1-2273044-1+80-40460|604ShieldedM121-2273044-1

38.64 €

1 61 Days Grey5.95AM12 plug. straightPlug. straight0.326PVC1-2273044-3+80-40460|604ShieldedM121-2273044-3

19.80 €

1 61 Days Black55AM12 socket. right angleSocket. right angle0.326PVC1-2273083-3+80-404250|2504-M121-2273083-3

16.40 €

1 3 Days Black5.201.50AM12 plug. right anglePlug. right angle0.326PVC1-2273088-1+80-304125|1255ShieldedM121-2273088-1

23.52 €

1 3 Days Black5.205AM12 plug. right anglePlug. right angle0.326PVC1-2273088-3+80-304125|1255ShieldedM121-2273088-3

16.80 €

1 3 Days Black5.201.50AM12 socket. right angleSocket. right angle0.326PVC1-2273089-1+80-304125|1255ShieldedM121-2273089-1

31.52 €

1 61 Days Grey5.91.50AM12 plug. right anglePlug. right angle0.326PVC1-2273098-1+80-40460|604ShieldedM121-2273098-1

42.49 €

1 61 Days Grey5.95AM12 plug. right anglePlug. right angle0.326PVC1-2273098-3+80-40460|604ShieldedM121-2273098-3

36.32 €

1 61 Days Grey5.91.50AM12 plug. right anglePlug. right angle0.326PVC1-2273100-1+80-30460|605ShieldedM121-2273100-1

46.21 €

1 61 Days Grey5.95AM12 plug. right anglePlug. right angle0.326PVC1-2273100-3+80-30460|605ShieldedM121-2273100-3

21.63 €

1 3 Days Black4.401.50-M8 socket. straightSocket. straight0.326PUR2273003-1+80-40430|304-M82273003-1

18.63 €

1 3 Days Black4.11.50-M8 socket. right angleSocket. right angle0.326PUR2273012-1--4244+ LEDM82273012-1

27.43 €

1 61 Days Grey5.91.50AM12 plug. straightPlug. straight0.326PUR2273044-1+80-40460|604ShieldedM122273044-1

28.39 €

1 3 Days Grey5.91.50AM12 socket. straightSocket. straight0.326PUR2273045-1+80-40460|604ShieldedM122273045-1

60.49 €

1 3 Days Grey71.50AM12 plug. straightPlug. straight0.205PUR2273048-1+80-40230|308ShieldedM122273048-1

50.28 €

1 61 Days Grey5.95AM12 plug. right anglePlug. right angle0.326PUR2273100-3+80-50460|605ShieldedM122273 100-3

77.75 €

1 61 Days Grey75AM12 plug. right anglePlug. right angle0.205PUR2273102-3+80-40230|308ShieldedM122273102-3

Loading...

  1. 1

Basic information

Colour Blue Connection side B (sensors/actuators) Cable. open end Connector standard Sensor connector
Industrial goods No Product type Sensor/actuator connector (pre-fab) RoHS-compliant Yes

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360