Sensor / Actuator Connector (Pre-fab) (Part Numbers)

Sensor / Actuator Connector (Pre-fab)
  • Volume Discount
[Specifications]
・Colour: Blue
・Connector standard: Sensor connector
・Product type: Sensor/actuator connector (pre-fab)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1-2273088-1

Part Number
1-2273088-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable colour Cable diameter
(mm)
Cable length
(m)
Coding Connection side A (sensors/actuators) Connector type Cross-section (sensor/actuator wiring)
(mm²)
Jacket material Manufacturer part # Max. temperature
(°C)
Min. temperature
(°C)
Nominal current
(A)
Nominal voltage
(V DC)
No. of pins (RJ) Sensor/actuator cable features Thread type connection side Type (manufacturer type)

15.97 €

1 Available 3 Days Black5.201.50AM12 plug. right anglePlug. right angle0.326PVC1-2273088-1+80-304125|1255ShieldedM121-2273088-1

Loading...

  1. 1

Basic information

Colour Blue Connection side B (sensors/actuators) Cable. open end Connector standard Sensor connector
Industrial goods No Product type Sensor/actuator connector (pre-fab) RoHS-compliant Yes

This page is Sensor / Actuator Connector (Pre-fab), part number 1-2273088-1.
You can find the detail information about specifications and dimensions on part number 1-2273088-1.

Variation of this product

Part Number
1-2273009-3
1-2273034-1
1-2273044-1
1-2273088-3
1-2273089-1
1-2273098-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable colour Cable diameter
(mm)
Cable length
(m)
Coding Connection side A (sensors/actuators) Connector type Cross-section (sensor/actuator wiring)
(mm²)
Jacket material Manufacturer part # Max. temperature
(°C)
Min. temperature
(°C)
Nominal current
(A)
Nominal voltage
(V DC)
No. of pins (RJ) Sensor/actuator cable features Thread type connection side Type (manufacturer type)

15.28 €

1 Available 61 Days Black4.55-M8 socket. right angleSocket. right angle0.326PVC1-2273009-3+80-40460|603-M81-2273009-3

21.31 €

1 Available 3 Days Black5.201.50DM12 socket. straightSocket. straight0.326PVC1-2273034-1+80-304125|1255-M121-2273034-1

28.32 €

1 3 Days Grey5.91.50AM12 plug. straightPlug. straight0.326PVC1-2273044-1+80-40460|604ShieldedM121-2273044-1

23.52 €

1 3 Days Black5.205AM12 plug. right anglePlug. right angle0.326PVC1-2273088-3+80-304125|1255ShieldedM121-2273088-3

16.80 €

1 3 Days Black5.201.50AM12 socket. right angleSocket. right angle0.326PVC1-2273089-1+80-304125|1255ShieldedM121-2273089-1

27.08 €

1 61 Days Grey5.91.50AM12 plug. right anglePlug. right angle0.326PVC1-2273098-1+80-40460|604ShieldedM121-2273098-1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360