Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1-2273034-1
Part Number
|
---|
1-2273034-1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable colour | Cable diameter (mm) | Cable length (m) | Coding | Connection side A (sensors/actuators) | Connector type | Cross-section (sensor/actuator wiring) (mm²) | Jacket material | Manufacturer part # | Max. temperature (°C) | Min. temperature (°C) | Nominal current (A) | Nominal voltage (V DC) | No. of pins (RJ) | Sensor/actuator cable features | Thread type connection side | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.31 € | 1 | Available | 3 Days | Black | 5.20 | 1.50 | D | M12 socket. straight | Socket. straight | 0.326 | PVC | 1-2273034-1 | +80 | -30 | 4 | 125|125 | 5 | - | M12 | 1-2273034-1 |
Loading...
Colour | Blue | Connection side B (sensors/actuators) | Cable. open end | Connector standard | Sensor connector |
---|---|---|---|---|---|
Industrial goods | No | Product type | Sensor/actuator connector (pre-fab) | RoHS-compliant | Yes |
This page is Sensor / Actuator Connector (Pre-fab), part number 1-2273034-1.
You can find the detail information about specifications and dimensions on part number 1-2273034-1.
Configure
Basic Attributes
Sensor/actuator cable features
Cable colour
Cable diameter(mm)
Cable length(m)
Coding
Connection side A (sensors/actuators)
Connector type
Cross-section (sensor/actuator wiring)(mm²)
Jacket material
Manufacturer part #
Max. temperature(°C)
Min. temperature(°C)
Nominal current(A)
Nominal voltage(V DC)
No. of pins (RJ)
Thread type connection side
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1-2273004-1 |
1-2273007-1 |
1-2273009-3 |
1-2273044-1 |
1-2273044-3 |
1-2273083-3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable colour | Cable diameter (mm) | Cable length (m) | Coding | Connection side A (sensors/actuators) | Connector type | Cross-section (sensor/actuator wiring) (mm²) | Jacket material | Manufacturer part # | Max. temperature (°C) | Min. temperature (°C) | Nominal current (A) | Nominal voltage (V DC) | No. of pins (RJ) | Sensor/actuator cable features | Thread type connection side | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.32 € | 1 | Available | 61 Days | Black | 5 | 1.50 | - | M8 plug. straight | Plug. straight | 0.326 | PVC | 1-2273004-1 | +80 | -40 | 4 | 60|60 | 3 | Shielded | M8 | 1-2273004-1 | |
33.99 € | 1 | Available | 3 Days | Black | 5.3 | 1.50 | - | M8 socket. straight | Socket. straight | 0.326 | PVC | 1-2273007-1 | +80 | -40 | 4 | 30|30 | 4 | Shielded | M8 | 1-2273007-1 | |
15.28 € | 1 | Available | 61 Days | Black | 4.5 | 5 | - | M8 socket. right angle | Socket. right angle | 0.326 | PVC | 1-2273009-3 | +80 | -40 | 4 | 60|60 | 3 | - | M8 | 1-2273009-3 | |
28.32 € | 1 | 3 Days | Grey | 5.9 | 1.50 | A | M12 plug. straight | Plug. straight | 0.326 | PVC | 1-2273044-1 | +80 | -40 | 4 | 60|60 | 4 | Shielded | M12 | 1-2273044-1 | ||
35.95 € | 1 | Available | 61 Days | Grey | 5.9 | 5 | A | M12 plug. straight | Plug. straight | 0.326 | PVC | 1-2273044-3 | +80 | -40 | 4 | 60|60 | 4 | Shielded | M12 | 1-2273044-3 | |
19.25 € | 1 | Available | 61 Days | Black | 5 | 5 | A | M12 socket. right angle | Socket. right angle | 0.326 | PVC | 1-2273083-3 | +80 | -40 | 4 | 250|250 | 4 | - | M12 | 1-2273083-3 |