Probe thermometer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DET3R

Part Number
DET3R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.85 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Calibrated to DAkkS standards Accuracy (+/-) °C(°C) 0.5 Basic accuracy(°C) ± 0.5
Calibration service 3 appropriate calibration values in the measuring range of the respective device (-20;0; +60 °C) Power supply (details) 1 x LR44 Probe length(mm) 105
Probe thermometer features Complies with HACCP standards Product size (width)(mm) 25 Product size (length)(mm) 218
Product type Probe thermometer Resolution (temperature)(°C) 0.1 Sensor type Penetration sensor
Temperature reading range -40 up to +250 °C Temperature reading range (max.)(°C) +250 Temperature range(°C) -40 to +250
Temperature reading range (min.)(°C) -40 Weight(g) 34 Resolution(°C) 0.1

Tech Support