Three-Phase Electronic Circuit Breaker, Power Compact (PC-0324-100-2)

Three-Phase Electronic Circuit Breaker, Power Compact PC-0324-100-2
  • Volume Discount

Product Details:

Manufacturer part number: PC-0324-100-2

Brand: BLOCK

Price: 240.48

Delivery time: 3 Days


Technical Data:

Capacity: 240 W

Dimension width: 55 mm

Manufacturer part #: PC-0324-100-2

Max. output current: 10 A

Type (manufacturer type): PC-0324-100-2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PC-0324-100-2

Part Number
PC-0324-100-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Capacity
(W)
Dimension width
(mm)
Manufacturer part # Max. output current
(A)
Type (manufacturer type) Weight
(g)

240.48 €

1 Available 3 Days 24055PC-0324-100-210PC-0324-100-21020

Loading...

  1. 1

Basic information

Dimension height(mm) 127 Input voltage (max.)(V AC) 500 Max. temperature(°C) +70
Min. input voltage(V AC) 400 Min. temperature(°C) -25 No. of outputs(x) 1
Output voltage (max.)(V DC) 28.5|24 Output voltage (min.)(V DC) 23 Product type RCCB

This page is Three-Phase Electronic Circuit Breaker, Power Compact, part number PC-0324-100-2.
You can find the detail information about specifications and dimensions on part number PC-0324-100-2.

Variation of this product

Part Number
PC-0324-100-0
PC-0324-200-0
PC-0324-200-2
PC-0324-400-0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Capacity
(W)
Dimension width
(mm)
Manufacturer part # Max. output current
(A)
Type (manufacturer type) Weight
(g)

202.21 €

1 Available 3 Days 24055PC-0324-100-010PC-0324-100-01020

322.48 €

1 Available 3 Days 48080PC-0324-200-020PC-0324-200-01510

283.12 €

1 Available 3 Days 48080PC-0324-200-220PC-0324-200-21510

392.44 €

1 Available 3 Days 960126PC-0324-400-040PC-0324-400-02710

Tech Support