Stop End Hexagonal (10062397)

Stop End Hexagonal 10062397
  • Volume Discount

Product Details:

Manufacturer part number: 10062397

Brand: WISKA

Price: 2.05

Delivery time: 3 Days


Technical Data:

External thread: M25

Manufacturer part #: 10062397

Temperature range: -40 - +100 °C. short-term up to ~ +150 °C

Type: EVSGS 25

Type (manufacturer type): EVSGS 25


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10062397

Part Number
10062397
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
External thread Manufacturer part # Temperature range
(°C)
Type Type (manufacturer type) Type (misc.)

2.05 €

1 Available 3 Days M2510062397-40 - +100 °C. short-term up to ~ +150EVSGS 25EVSGS 25M 25

Loading...

  1. 1

Basic information

Colour Grey-white (RAL 7035) Halogen-free No IP rating IP56
Material (details) Polyamide Material Polyamide Max. temperature(°C) +100
Min. temperature(°C) -40 Product type Filler plug

This page is Stop End Hexagonal, part number 10062397.
You can find the detail information about specifications and dimensions on part number 10062397.

Variation of this product

Part Number
10062398
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
External thread Manufacturer part # Temperature range
(°C)
Type Type (manufacturer type) Type (misc.)

2.37 €

1 Available 3 Days M3210062398-40 - +100 °C. briefly to ~ 150EVSGS 32EVSGS 32M 32

Tech Support