End bracket

End bracket
  • Volume Discount
[Specifications]
・Product type: End piece
・Colour: Grey

Grey end clamp that installed on DIN Rail NS 15.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E-WS-DIN15-01P-11-00A(H)

Part Number
E-WS-DIN15-01P-11-00A(H)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.61 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Grey Manufacturer part # E-WS-DIN15-01P-11-00A(H) Product size (height)(mm) 22.3
Product size (width)(mm) 6 Product size (length)(mm) 23 Product type End piece
RoHS-compliant ja Type (manufacturer type) E-WS-DIN15-01P-11-00A(H)

This page is End bracket, part number E-WS-DIN15-01P-11-00A(H).
You can find the detail information about specifications and dimensions on part number E-WS-DIN15-01P-11-00A(H).

Tech Support