Locknut

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2043165
2043211
2048906
2048914
2048922
2048930
2048949
2049082
2049090
2049503
2049511
2049538
2049546
2049554
2091623
2091631
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour External thread Halogen-free Internal thread Manufacturer part # Material Type (manufacturer type)

0.24 €

1 Available 3 Days Light grey-YesPG162043165Plastic116 PG 16

0.29 €

1 3 Days Light grey-YesPG212043211Plastic116 PG21

0.17 €

1 Available 3 Days Light grey-YesPG122048906Plastic116 M12 EAA PA

0.19 €

1 Available 3 Days Light grey-YesPG162048914Plastic116 M16 EAA PA

0.23 €

1 Available 3 Days Light grey-YesPG202048922Plastic116 M20 EAA PA

0.29 €

1 3 Days Light grey-YesPG252048930Plastic116 M25 EAA PA

0.52 €

1 3 Days Light grey-YesPG322048949Plastic116 M32 EAA PA

0.23 €

1 Available 3 Days Black-YesPG202049082Plastic116 M20 SW PA

0.29 €

1 3 Days Black-YesPG252049090Plastic116 M25 SW PA

0.16 €

1 Available 3 Days Light grey-YesPG122049503Plastic116 M12 EAA PS

0.17 €

1 Available 3 Days Light greyM16YesPG162049511Plastic116 M16 EAA PS

0.19 €

1 Available 3 Days Light grey-YesPG202049538Plastic116 M20 EAA PS

0.27 €

1 3 Days Light grey-YesPG252049546Plastic116 M25 EAA PS

0.44 €

1 3 Days Light greyM32YesPG322049554Plastic116 M32 EAA PS

0.59 €

1 3 Days Ecru--PG202091623Metal169 MS M20

0.95 €

1 18 Days Ecru--PG252091631Metal169 MS M25

Loading...

  1. 1

Basic information

Product type Locknut

Tech Support