Knurled Nut (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1.6.M4

Part Number
1.6.M4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.75 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Clear|Transparent Dimensions(mm) Ø 16 Halogen-free No
Manufacturer part # 1.6.M4 Material Polyamide Product type Knurled nut
RoHS-compliant Yes Type (manufacturer type) 1.6.M4

This page is Knurled Nut, part number 1.6.M4.
You can find the detail information about specifications and dimensions on part number 1.6.M4.

Tech Support