Glass Fiber Tester (4843044)

Glass Fiber Tester 4843044
  • Volume Discount

Product Details:

Manufacturer part number: 4843044

Brand: FLUKE

Price: 538.55

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4843044

Part Number
4843044
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

538.55 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Product type Glass fibre tester Weight(g) 900.0 Product size (height)(cm) 14
Product size (width)(cm) 27 Product size (length)(cm) 32

This page is Glass Fiber Tester, part number 4843044.
You can find the detail information about specifications and dimensions on part number 4843044.

Variation of this product

Part Number
4843026
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

538.55 €

1 Available 3 Days

Tech Support