Manufacturer part number: 2009-145/000-002
Brand: WAGO
Price: 119.83 €
Delivery time: 6 Days
Colour: Yellow
Manufacturer part #: 2009-145/000-002
Type (manufacturer type): 2009-145/000-002
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2009-145/000-002
Product size (width)(mm) | 5.2 | Product type | Label | Series (Wago serial terminal accessories) | WSB |
---|---|---|---|---|---|
Type (pre-printed cable markers) | Blank |
This page is Mini-WSB Inline, part number 2009-145/000-002.
You can find the detail information about specifications and dimensions on part number 2009-145/000-002.
Part Number |
---|
2009-145/000-005 |
2009-145/000-006 |
2009-145/000-007 |
2009-145/000-023 |
2009-145/000-024 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Manufacturer part # | Type (manufacturer type) |
---|---|---|---|---|---|---|---|
114.37 € | 1 | Available | 6 Days | Red | 2009-145/000-005 | 2009-145/000-005 | |
114.37 € | 1 | Available | 6 Days | Blue | 2009-145/000-006 | 2009-145/000-006 | |
119.83 € | 1 | Available | 6 Days | Grey | 2009-145/000-007 | 2009-145/000-007 | |
114.37 € | 1 | Available | 6 Days | Green | 2009-145/000-023 | 2009-145/000-023 | |
119.83 € | 1 | Available | 6 Days | Violet | 2009-145/000-024 | 2009-145/000-024 |