Separator Plate【100 Pieces Per Package】 (2002-2295)

Separator Plate 2002-2295
  • Volume Discount

Product Details:

Manufacturer part number: 2002-2295

Brand: WAGO

Price: 114.37

Delivery time: 8 Days


Technical Data:

Colour: Grey

Compatible with Wago series: 2002

Manufacturer part #: 2002-2295

Product type: Divider

Type (manufacturer type): 2002-2295


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2002-2295

Part Number
2002-2295
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Compatible with Wago series Manufacturer part # Product type Type (manufacturer type)

114.37 €

100 Pieces Per Package

1 pack Available 8 Days Grey20022002-2295Divider2002-2295

Loading...

  1. 1

This page is Separator Plate, part number 2002-2295.
You can find the detail information about specifications and dimensions on part number 2002-2295.

Variation of this product

Part Number
2002-2296
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Compatible with Wago series Manufacturer part # Product type Type (manufacturer type)

114.37 €

100 Pieces Per Package

1 pack Available 8 Days Orange-2002-2296Reducer2002-2296

Tech Support