Modular TOPJOBS Connector【10-25 Pieces Per Package】 (2000-560)

Modular TOPJOBS Connector 2000-560
  • Volume Discount

Product Details:

Manufacturer part number: 2000-560

Brand: WAGO

Price: 278.76

Delivery time: 25 Days


Technical Data:

Number of Poles: 10 Pole

Colour: Grey

Manufacturer part #: 2000-560

Type (manufacturer type): 2000-560


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2000-560

Part Number
2000-560
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Poles
(Pole)
Colour Manufacturer part # Type (manufacturer type)

278.76 €

10 Pieces Per Package

1 pack Available 25 Days 10Grey2000-5602000-560

Loading...

  1. 1

Basic information

Nominal current(A) 10 Nominal voltage(V) 300 Product type Edge connector

This page is Modular TOPJOBS Connector, part number 2000-560.
You can find the detail information about specifications and dimensions on part number 2000-560.

Variation of this product

Part Number
2000-553
2000-554
2000-555
2000-556
2000-557
2000-558
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Poles
(Pole)
Colour Manufacturer part # Type (manufacturer type)

207.68 €

25 Pieces Per Package

1 pack Available 8 Days 3-2000-5532000-553

322.48 €

25 Pieces Per Package

1 pack Available 25 Days 4-2000-5542000-554

147.05 €

10 Pieces Per Package

1 pack Available 8 Days 5Grey2000-5552000-555

174.89 €

10 Pieces Per Package

1 pack Available 25 Days 6Grey2000-5562000-556

196.75 €

10 Pieces Per Package

1 pack Available 25 Days 7Grey2000-5572000-557

224.08 €

10 Pieces Per Package

1 pack Available 25 Days 8Grey2000-5582000-558

Tech Support