Terminal block (2007-8876)

Terminal block 2007-8876
  • Volume Discount

Product Details:

Manufacturer part number: 2007-8876

Brand: WAGO

Price: 108.93

Delivery time: 6 Days


Technical Data:

Clamp width: 85 mm

Manufacturer part #: 2007-8876

Type (manufacturer type): 2007-8876


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2007-8876

Part Number
2007-8876
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamp width
(mm)
Manufacturer part # Type (manufacturer type)

108.93 €

1 Available 6 Days 852007-88762007-8876

Loading...

  1. 1

Basic information

Product size (height)(mm) 65.30 Product size (length)(mm) 99.60 Stripping length (max.)(mm) 15
Min. stripping length(mm) 13 Nominal voltage(V) 500 Min. cross section (flexible)(mm²) 0.50
Max. cross section (flexible)(mm²) 10 Min. cross section (inflexible)(mm²) 0.5 Max. cross section (inflexible)(mm²) 10
No. of rows 1 Connection (components) Push-in connector Product type Terminal block

This page is Terminal block, part number 2007-8876.
You can find the detail information about specifications and dimensions on part number 2007-8876.

Variation of this product

Part Number
2007-8873
2007-8874
2007-8875
2007-8877
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Clamp width
(mm)
Manufacturer part # Type (manufacturer type)

153.03 €

1 Available 3 Days 1122007-88732007-8873

185.83 €

1 Available 6 Days -2007-88742007-8874

91.49 €

1 Available 3 Days -2007-88752007-8875

125.27 €

1 Available 6 Days -2007-88772007-8877

Tech Support