Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7F0500002000
Colour | Light grey | Compatible with | Finder|Finder size 2 | Frame size | 2 |
---|---|---|---|---|---|
Max. noise generation | - | Operating voltage | - | Output (max.) (details) | - |
Product size (height)(mm) | 150 | Product size (depth)(mm) | 27.5 | Product size (width)(mm) | 150 |
Product type | Filter | Type (manufacturer type) | 7F.05.0.000.2000 |
This page is Filter Fan, part number 7F0500002000.
You can find the detail information about specifications and dimensions on part number 7F0500002000.