Cabinet Filter fan (7F.50.9.024.1020)

Cabinet Filter fan 7F.50.9.024.1020
  • Volume Discount

Product Details:

Manufacturer part number: 7F.50.9.024.1020

Brand: FINDER

Price: 102.39

Delivery time: 3 Days


Technical Data:

Air flow rate: 24 m³/h

Frame size: 1

Max. current consumption: 160 mA

Noise emission (max.): 35 dBa

Power: 4 W


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7F.50.9.024.1020

Part Number
7F.50.9.024.1020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Air flow rate
(m³/h)
Frame size Max. current consumption
(mA)
Noise emission (max.)
(dBa)
Power
(W)
Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Type (manufacturer type)

102.39 €

1 Available 3 Days 241160354114411147F.50.9.024.1020

Loading...

  1. 1

Basic information

IP rating IP54 Lifespan(h) (At 25 °C) 50 000 Max. temperature(°C) +70
Min. temperature(°C) -10 Operating voltage(V/50-60 Hz) 230 Operating voltage(V DC) 24
Product type Enclosure fan Temperature range(°C) -10 - +70

This page is Cabinet Filter fan, part number 7F.50.9.024.1020.
You can find the detail information about specifications and dimensions on part number 7F.50.9.024.1020.

Variation of this product

Part Number
7F.50.9.024.2055
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Air flow rate
(m³/h)
Frame size Max. current consumption
(mA)
Noise emission (max.)
(dBa)
Power
(W)
Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Type (manufacturer type)

119.83 €

1 Available 3 Days 552370459150711507F.50.9.024.2055

Tech Support