BNC feedthrough

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NBB75DFIB-P

Part Number
NBB75DFIB-P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.75 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Black|Silver Connector / Output type B BNC plug Connector/ Input type A BNC socket
Connector type Socket. built-in Impedance (integer)(Ω) 75 Manufacturer part # NBB75DFIB-P
Product type BNC feedthrough Type (manufacturer type) NBB75DFIB-P

This page is BNC feedthrough, part number NBB75DFIB-P.
You can find the detail information about specifications and dimensions on part number NBB75DFIB-P.

Tech Support