Receptacles (precision)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TC-0306-036-1-50-10
TC-0306PF-002-1-50-00
TC-0306PF-008-1-50-00
TC-0306PF-020-1-50-00
TC-0510-020-1-50-00
TC-0514-002-1-50-00-6
TC-0514-003-1-50-00-6
TC-0514-004-1-50-00-6
TC-0514-008-1-50-00-6
TC-0514-010-1-50-00-6
TC-0514-010-3-50-00-6
TC-0514-040-1-50-00-6
TC-0514-040-2-50-00-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector orientation Connector type Contact spacing
(mm)
Manufacturer part # Nominal voltage
(V AC)
Nominal voltage
(V DC)
No. of rows Pin diameter
(mm)
Pin length (PCB)
(mm)
Pin shape Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Separable Socket depth
(mm)
Total number of pins Type (manufacturer type)

3.93 €

1 Available 3 Days Perpendicular (to the PCB)Socket strip. straight2.54TC-0306-036-1-50-10150-10.603Rectangular362.5410.0010Yes5.8036TC-0306036-1-50-10

0.71 €

1 Available 3 Days Perpendicular (to the PCB)Socket strip. straight2.54TC-0306PF-002-1-50-00--1-2.80-22.545.089.80No6.102TC-0306002-1-50-00

2.57 €

1 Available 3 Days Perpendicular (to the PCB)Socket strip. straight2.54TC-0306PF-008-1-50-00--1-2.80-82.549.8020.32No6.108TC-0306008-1-50-00

5.75 €

1 Available 3 Days Perpendicular (to the PCB)Socket strip. straight2.54TC-0306PF-020-1-50-00--1-2.80-202.549.8050.8No6.1020TC-0306020-1-50-00

3.11 €

1 Available 3 Days Perpendicular (to the PCB)Socket strip. straight2.54TC-0510-020-1-50-00-15010.603-202.5411.550.8No7.120TC-0510020-1-50-00

0.39 €

1 Available 3 Days Perpendicular (to the PCB)Socket strip. straight2TC-0514-002-1-50-00-6-15010.403.20Circular22.247.40No3.52TC-05142-1-50-00-6

0.53 €

1 Available 3 Days Perpendicular (to the PCB)Socket strip. straight2TC-0514-003-1-50-00-6-15010.403.20Circular32.267.40No3.53TC-05143-1-50-00-6

0.73 €

1 Available 3 Days Perpendicular (to the PCB)Socket strip. straight2TC-0514-004-1-50-00-6-15010.403.20Circular42.27.408No3.54TC-05144-1-50-00-6

1.53 €

1 Available 3 Days Perpendicular (to the PCB)Socket strip. straight2TC-0514-008-1-50-00-6-15010.403.20Circular82.27.4016No3.58TC-05148-1-50-00-6

1.85 €

1 Available 3 Days Perpendicular (to the PCB)Socket strip. straight2TC-0514-010-1-50-00-6-15010.403.20Circular102.27.4020No3.510TC-05140-1-50-00-6

2.57 €

1 Available 3 Days Parallel (to the PCB)Socket strip. right angle2TC-0514-010-3-50-00-6-15010.403.20Circular105.405.6020No3.510TC-05140-3-50-00-6

6.84 €

1 Available 3 Days Perpendicular (to the PCB)Socket strip. straight2TC-0514-040-1-50-00-6-15010.403.20Circular402.27.4080.00No3.540TC-05140-1-50-00-6

4.13 €

1 Available 3 Days Perpendicular (to the PCB)Socket strip. straight2TC-0514-040-2-50-00-6-15020.403.20Circular204.207.4040No3.540TC-05140-2-50-00-6

Loading...

  1. 1

Basic information

Case material Thermoplastic material Colour Black Connection (components) Print
Contact material Copper alloy Contact surface Tin plated Industrial goods No
Max. temperature(°C) +125 Min. temperature(°C) -55 Nominal current(A) 3
Product type Receptacles (precision) RoHS-compliant Yes

Tech Support