Socket Enclosure (207018-1)

Socket Enclosure 207018-1

Product Details:

Manufacturer part number: 207018-1

Brand: TE CONNECTIVITY

Price: 12.01

Delivery time: 3 Days


Technical Data:

Number of Positions: 12

Colour: Red

Manufacturer part #: 207018-1

No. of rows: 4

Pins per row: 3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

207018-1

Part Number
207018-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Positions Colour Manufacturer part # No. of rows Pins per row Type (manufacturer type)

12.01 €

1 3 Days 12Red207018-1432070 18-1

Loading...

  1. 1

Basic information

Connector Type Socket. straight Case material Nylon (NL) Connector contact surface Tin plated
Connectors wire-to-board Contact spacing(mm) 5 Industrial goods No
Max. temperature(°C) +130 Min. temperature(°C) -55 Nominal voltage(V AC) 600|600
Product type Socket enclosure - cable RoHS-compliant Yes Series (connectors) Metrimate

This page is Socket Enclosure, part number 207018-1.
You can find the detail information about specifications and dimensions on part number 207018-1.

Variation of this product

Part Number
207016-1
207153-1
207440-1
207443-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Positions Colour Manufacturer part # No. of rows Pins per row Type (manufacturer type)

2.08 €

1 3 Days 4Red207016-1222070 16-1

2.84 €

1 97 Days 6Black207153-132207153-1

5.97 €

1 3 Days 9Red207440-133207440-1

9.20 €

1 3 Days 18Red207443-163207443-1

Tech Support