Straight Pin strip (standard)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
087-1-005-0-S-XS0-1260
087-1-006-0-S-XS0-1260
087-1-008-0-S-XS0-1260
087-1-016-0-S-XS0-1260
087-1-050-0-S-XS0-1260
087-2-008-0-S-XS0-1260
087-2-010-0-S-XS0-1260
087-2-014-0-S-XS0-1260
087-2-016-0-S-XS0-1260
087-2-020-0-S-XS0-1260
087-2-040-0-S-XS0-1260
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # No. of rows Number of pins Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Total number of pins Type (manufacturer type)

0.15 €

1 Available 3 Days 087-1-005-0-S-XS0-126011 x 552.5012.6012.75087-1-005-0-S-XS0-1260

0.19 €

1 Available 3 Days 087-1-006-0-S-XS0-126011 x 662.5012.6015.246087-1-006-0-S-XS0-1260

0.21 €

1 Available 3 Days 087-1-008-0-S-XS0-126011 x 882.5012.6020.328087-1-008-0-S-XS0-1260

0.45 €

1 Available 3 Days 087-1-016-0-S-XS0-126011 x 16162.5012.6040.6416087-1-016-0-S-XS0-1260

1.85 €

1 Available 3 Days 087-1-050-0-S-XS0-126011 x 50502.5012.6012750087-1-050-0-S-XS0-1260

0.21 €

1 Available 3 Days 087-2-008-0-S-XS0-126022 x 44510.1612.608087-2-008-0-S-XS0-1260

0.27 €

1 Available 3 Days 087-2-010-0-S-XS0-126022 x 55512.6012.710087-2-010-0-S-XS0-1260

0.39 €

1 Available 3 Days 087-2-014-0-S-XS0-126022 x 77512.6015.2414087-2-014-0-S-XS0-1260

0.44 €

1 Available 3 Days 087-2-016-0-S-XS0-126022 x 88512.6020.3216087-2-016-0-S-XS0-1260

0.61 €

1 Available 3 Days 087-2-020-0-S-XS0-126022 x 1010512.6025.420087-2-020-0-S-XS0-1260

1.33 €

1 Available 3 Days 087-2-040-0-S-XS0-126022 x 2020512.6050.840087-2-040-0-S-XS0-1260

Loading...

  1. 1

Basic information

Case material Thermoplastic material Colour Black Connection (components) Print
Connection - Connector orientation Perpendicular (to the PCB) Connector type Pin strip. straight
Contact material Copper alloy Contact spacing(mm) 2.54 Contact surface Partially gold plated
Industrial goods No Max. temperature(°C) +105 Min. temperature(°C) -40
Nominal current(A) 3 Nominal current (details)(A) 3 Nominal voltage (details)(V) 150
Nominal voltage(V DC) 250 Pin length (PCB)(mm) 3.30 Pin length (receptacle)(mm) 6.80
Pin shape Rectangular Product type Pin strip (standard) RoHS-compliant Yes
Separable No Type (misc.) Straight

Tech Support