Device Mounting Socket

Device Mounting Socket
  • Volume Discount
[Specifications]
・Cable duct component: Socket module
・Product size (depth)(mm): 70
・Product size (width)(mm): 64
・Product size (length)(mm): 140

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G2744

Part Number
G2744
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

63.07 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Cable duct component Socket module Product size (depth)(mm) 70 Product size (width)(mm) 64
Product size (length)(mm) 140

This page is Device Mounting Socket, part number G2744.
You can find the detail information about specifications and dimensions on part number G2744.

Tech Support