LED indicator light

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
140351
149777
R9-103L-12-YD
R9-106L-01,​ YELLOW
R9-3612,​ GREEN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case colour Colour Connection (components) Forward current I(F)
(mA)
Forward voltage U(F)
(V)
Front panel thickness
(mm)
I(F)
(mA)
LED warning light features Light intensity I(V)
(mcd)
Material (details) Material Material properties Min. temperature
(°C)
Operating voltage Operating current Operating temperature range
(°C)
Operating current
(mA)
Operating voltage
(V DC)
Product size (length)
(mm)
Product size (Ø)
(mm)
Radiation angle
(°)
Recess diameter
(mm)
Type Type (misc.)

1.44 €

1 3 Days BlackGreenScrews-----700-Polycarbonate (PC)|PBT--20---201245.62410017R 9-122 L 1-06-bgg 4-

1.12 €

1 3 Days ChromeYellowSoldering202Max 520Built-in reflector|LED 5 mm200Chrome-plated brass/ rubberBrass|Rubbershiny-25---25 - +85----158.2R9-104L-12-Y5 mm LED-inner reflector

2.05 €

1 Available 3 Days ChromeYellowSoldering202.1Max 3.520External reflector|LED 3 mm40Chrome-plated brass/ rubberBrass|Rubbershiny-25---25 - +85----506.2R9-103L-12-YD3 mm LED-outer reflector

2.57 €

1 Available 3 Days BlackYellowType C CEE 7/16 plug 6.3 mm----Built-in reflector|LED 10 mm200Polyamide 66 (94V-2)Polyamide 6.6--20---20 - +8520|2012|12--12016.2R9-106L-01. YELLOW10 mm LED-inner reflector

2.37 €

1 Available 3 Days ChromeGreenSoldering202.1Max 3.520External reflector|LED 3 mm45Chrome-plated brass / PhenolBrass|Phenolshiny-25---25 - +85----506.2R9-3612. GREEN3 mm LED-outer reflector

Loading...

  1. 1

Basic information

Max. temperature(°C) 85 Mounting type (LEDs) Screw Product type LED indicator light
RoHS-compliant Yes

Tech Support