Cable Tie (TYHT23M)

Cable Tie TYHT23M
  • Volume Discount

Product Details:

Manufacturer part number: TYHT23M

Brand: ABB

Price: 0.65

Delivery time: 3 Days


Technical Data:

Overall Length: 92 mm

Width: 2.3 mm

Manufacturer part #: TYHT23M

Max. bundle diameter: 16 mm

Minimum holding force: 80 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TYHT23M

Part Number
TYHT23M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Width
(mm)
Manufacturer part # Max. bundle diameter
(mm)
Minimum holding force
(N)
Type (manufacturer type)

0.65 €

1 Available 3 Days 922.3TYHT23M1680TYHT23M

Loading...

  1. 1

Basic information

Cable tie features Metal latch Colour Green Fire protection properties UL94 V2.
Gearing Inside Material (details) Polyamide 4.6 · Locking nose: corrosion-resistant. anti-magnetic steel Material Polyamide 6.6
Operating temperature range(°C) -40 °C Up to +150 Product type Cable tie

This page is Cable Tie, part number TYHT23M.
You can find the detail information about specifications and dimensions on part number TYHT23M.

Variation of this product

Part Number
TYHT25M
TYHT28M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
Width
(mm)
Manufacturer part # Max. bundle diameter
(mm)
Minimum holding force
(N)
Type (manufacturer type)

1.33 €

1 Available 3 Days 1864.8TYHT25M45220TYHT25M

1.85 €

1 Available 3 Days 3604.8TYHT28M103220TYHT28M

Tech Support