Cable Duct

Cable Duct
Cable conduit for routing wires and cables. Removable lid and dimensionally accurate base perforation. Installed conductors can be fixed with holding lugs, the cover can simply be snapped on.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2562770000
2562780000
2562790000
2562800000
2588450000
2588460000
2588510000
2588530000
2588540000
2588560000
2588580000
2588600000
2588610000
2588630000
2588650000
2588660000
2588680000
2588700000
2588720000
2588730000
2588750000
2588770000
2588790000
2588800000
2588820000
2588840000
2588850000
2588870000
2588890000
2588910000
2588920000
2588940000
2588960000
2588970000
2588990000
2589010000
2589030000
2589040000
2589060000
2589080000
2589100000
2589110000
2589130000
2589150000
2589180000
2589190000
2589210000
2589230000
2589240000
2589260000
2589270000
2589280000
2589290000
2589300000
2589310000
2589320000
2589330000
2589340000
2589350000
2589360000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Width
(mm)
Halogen free Height
(mm)
Flexible Type of side wall Length
(mm)
Type of fastening Current leak stable Useful cross section
(mm²)
Distance of slots
(mm)
Slit width
(mm)
With cover

7.32 €

50 4 Days Stone grey12.5-12.5trueSlotted500Adhesive filmtrue-7.55false

9.49 €

50 4 Days Stone grey20-20trueSlotted500Adhesive filmtrue-7.55false

12.68 €

50 4 Days Stone grey30-30trueSlotted500Adhesive filmtrue-7.55false

16.29 €

50 4 Days Stone grey40-40trueSlotted500Adhesive filmtrue13107.55false

3.18 €

80 4 Days Stone grey25false30falseSlotted2000Bottom perforationtrue550128true

3.26 €

60 4 Days Stone grey25false40falseSlotted2000Bottom perforationtrue780128true

4.98 €

40 4 Days Stone grey25false60falseSlotted2000Bottom perforationtrue1100128true

7.25 €

32 4 Days Stone grey25false80falseSlotted2000Bottom perforationtrue1520128true

9.15 €

24 4 Days Stone grey25false100falseSlotted2000Bottom perforationtrue2310128true

4.91 €

48 4 Days Stone grey40false30falseSlotted2000Bottom perforationtrue920128true

4.63 €

40 4 Days Stone grey40false40falseSlotted2000Bottom perforationtrue1310128true

6.14 €

36 4 Days Stone grey40false60falseSlotted2000Bottom perforationtrue1960128true

7.98 €

24 4 Days Stone grey40false80falseSlotted2000Bottom perforationtrue2655128true

10.88 €

16 4 Days Stone grey40false100falseSlotted2000Bottom perforationtrue3375128true

7.29 €

32 4 Days Stone grey60false30falseSlotted2000Bottom perforationtrue1400128true

7.00 €

24 4 Days Stone grey60false40falseSlotted2000Bottom perforationtrue1960128true

7.97 €

24 4 Days Stone grey60false60falseSlotted2000Bottom perforationtrue3080128true

10.20 €

24 4 Days Stone grey60false80falseSlotted2000Bottom perforationtrue4175128true

15.03 €

16 4 Days Stone grey60false100falseSlotted2000Bottom perforationtrue5295128true

8.46 €

24 4 Days Stone grey80false40falseSlotted2000Bottom perforationtrue2680128true

10.32 €

24 4 Days Stone grey80false60falseSlotted2000Bottom perforationtrue4200128true

12.28 €

24 4 Days Stone grey80false80falseSlotted2000Bottom perforationtrue5695128true

15.83 €

16 4 Days Stone grey80false100falseSlotted2000Bottom perforationtrue7215128true

11.78 €

16 4 Days Stone grey100false40falseSlotted2000Bottom perforationtrue3350128true

12.43 €

20 4 Days Stone grey100false60falseSlotted2000Bottom perforationtrue5320128true

15.94 €

16 4 Days Stone grey100false80falseSlotted2000Bottom perforationtrue7125128true

25.09 €

16 4 Days Stone grey100false100falseSlotted2000Bottom perforationtrue9135128true

46.03 €

8 4 Days Stone grey100false150falseSlotted2000Bottom perforationtrue13670128true

14.63 €

20 4 Days Stone grey120false40falseSlotted2000Bottom perforationtrue3375128true

15.42 €

16 4 Days Stone grey120false60falseSlotted2000Bottom perforationtrue6390128true

19.37 €

16 4 Days Stone grey120false80falseSlotted2000Bottom perforationtrue10770128true

32.45 €

8 4 Days Stone grey120false100falseSlotted2000Bottom perforationtrue10820128true

20.32 €

12 4 Days Stone grey150false60falseSlotted2000Bottom perforationtrue8070128true

27.25 €

12 4 Days Stone grey150false80falseSlotted2000Bottom perforationtrue10770128true

32.80 €

8 4 Days Stone grey150false100falseSlotted2000Bottom perforationtrue13695128true

28.85 €

8 4 Days Stone grey200false60falseSlotted2000Bottom perforationtrue10820128true

31.85 €

8 4 Days Stone grey200false80falseSlotted2000Bottom perforationtrue14470128true

49.18 €

8 4 Days Stone grey200false100falseSlotted2000Bottom perforationtrue18370128true

2.66 €

120 4 Days Stone grey15false17falseSlotted2000Bottom perforationtrue17064true

2.92 €

96 4 Days Stone grey15false30falseSlotted2000Bottom perforationtrue32064true

3.40 €

72 4 Days Stone grey15false40falseSlotted2000Bottom perforationtrue45064true

3.18 €

80 4 Days Stone grey25false30falseSlotted2000Bottom perforationtrue55064true

3.18 €

60 4 Days Stone grey25false40falseSlotted2000Bottom perforationtrue76064true

5.00 €

40 4 Days Stone grey25false60falseSlotted2000Bottom perforationtrue120064true

7.26 €

32 4 Days Stone grey25false80falseSlotted2000Bottom perforationtrue152064true

9.15 €

24 4 Days Stone grey25false100falseSlotted2000Bottom perforationtrue225064true

4.63 €

40 4 Days Stone grey40false40falseSlotted2000Bottom perforationtrue131064true

6.17 €

36 4 Days Stone grey40false60falseSlotted2000Bottom perforationtrue196064true

8.09 €

24 4 Days Stone grey40false80falseSlotted2000Bottom perforationtrue265564true

10.89 €

16 4 Days Stone grey40false100falseSlotted2000Bottom perforationtrue337564true

119.97 €

12 39 Days Stone grey125true75falseSlotted2000Bottom perforationtrue71157.55true

7.00 €

24 4 Days Stone grey60false40falseSlotted2000Bottom perforationtrue196064true

99.03 €

16 39 Days Stone grey100true75falseSlotted2000Bottom perforationtrue66307.55true

8.05 €

24 4 Days Stone grey60false60falseSlotted2000Bottom perforationtrue308064true

10.25 €

24 4 Days Stone grey60false80falseSlotted2000Bottom perforationtrue417564true

89.74 €

16 39 Days Stone grey100true50falseSlotted2000Bottom perforationtrue41807.55true

15.17 €

16 5 Days Stone grey60false100falseSlotted2000Bottom perforationtrue529564true

84.54 €

16 4 Days Stone grey75true75falseSlotted2000Bottom perforationtrue49307.55true

8.28 €

24 4 Days Stone grey80false40falseSlotted2000Bottom perforationtrue268064true

72.28 €

24 39 Days Stone grey75true50falseSlotted2000Bottom perforationtrue32207.55true

Loading...

Basic information

Diameter(mm) - Self-extinguishing true

Tech Support