Select from variation
Mounting Plate for Housing, Klippon 1899630000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Mounting Plate for Housing, Klippon
Part Number:1899630000

Standard Unit Price: 19.52 Special price 19.52
Shipping Days: 30 Days

Mounting plate for mounting terminal rails or electrical equipment in a housing.

The spec of 1899630000

  • Surface protection
    Galvanized
  • Width(mm)
    156
  • Height(mm)
    44
  • Perforated
    -
  • Material
    Steel

This page is Mounting Plate for Housing, Klippon, part number 1899630000.
You can find the detail information about specifications and dimensions on part number 1899630000.

Variation of this product

Part Number
1898210000
1905270000
1905280000
2022050000
2022060000
2022190000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)

20.08 €

1 30 Days 15644

20.40 €

1 30 Days 9152

20.95 €

1 30 Days 6152

50.48 €

1 10 Days 91174

56.80 €

1 10 Days 199205

57.92 €

1 10 Days 245251

Tech Support