Select from variation
Relay Module, MCZ Series 8365980000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Relay Module, MCZ Series
Part Number:8365980000

Standard Unit Price: 31.55 Special price 31.55
Shipping Days: 9 Days

Assembly of plug-in relay and plug-in socket. Control circuit and load circuit are electrically isolated.

The spec of 8365980000

  • With detachable clamps
    false
  • Voltage type for actuating
    DC
  • Drive, polarization
    Polarity free
  • Drive, switching attitude
    Mono stable
  • Number of contacts as normally closed contact
    0
  • Number of contacts as normally open contact
    0
  • Number of contacts as change-over contact
    1
  • With forced-guided contacts
    false
  • Type of switch contact
    Simple contact
  • Complete with socket
    true
  • Degree of protection (IP)
    IP20
  • Width(mm)
    6.1
  • Height(mm)
    91
  • Depth(mm)
    63.2
  • Type of electric connection
    Spring clamp connection
  • Rated control supply voltage Us at AC 50HZ(V)
    -
  • Rated control supply voltage Us at AC 60HZ(V)
    -
  • Rated control supply voltage Us at DC(V)
    19.2|28.8
  • With LED indication
    true

This page is Relay Module, MCZ Series, part number 8365980000.
You can find the detail information about specifications and dimensions on part number 8365980000.

Variation of this product

Part Number
8237710000
8390590000
8420880000
8442960000
8467470000
8499550000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Voltage type for actuating Drive, polarization Number of contacts as normally open contact Number of contacts as change-over contact Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)
Rated control supply voltage Us at DC
(V)

52.02 €

10 30 Days ACPolarity free01207|253207|253-

38.34 €

10 30 Days AC/DCPolarity free0121.6|26.421.6|26.421.6|26.4

51.58 €

10 30 Days ACPolarity free01102|132102|132-

41.46 €

10 30 Days DCPolarity free01--19.2|28.8

42.97 €

10 30 Days DCPolarity free01--99|121

37.15 €

10 30 Days DCPolarity free10--16.8|30

Tech Support