Lock Washer

Click on this image to zoom in.

Click on this image to zoom in.

Lock Washer

Standard Unit Price:
0.11
Shipping Days:
30 Days

The exterior of a lock washer resembles a non-closed ring with three bearing areas, which allows a high resistance to vibration. The lock washer enables different kinds of components to be secured.

Basic Specifications

  • Model
    Other
  • Material
    Other
  • Outer diameter(mm)
    -
  • Inner diameter(mm)
    -
  • Thickness(mm)
    -
  • Surface protection
    -
  • Material quality
    -
  • Suitable for bolt size (metric)
    -
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
30 Days
0.11

0136400000
Part Number : 0136400000
Shipping Days 30 Days
Standard Unit Price 0.11

Specificationtitle

  • Model
    Other
  • Material
    Other
  • Outer diameter(mm)
    -
  • Inner diameter(mm)
    -
  • Thickness(mm)
    -
  • Surface protection
    -
  • Material quality
    -
  • Suitable for bolt size (metric)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support