Select from variation
Special terminal 0475480000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Special terminal
Part Number:0475480000

Standard Unit Price: 0.28 Special price 0.28
Shipping Days: 23 Days

Cover hood for terminals.

The spec of 0475480000

  • Suitable for
    -
  • Max. conductor cross section(mm²)
    -
  • Width clamp(mm)
    6
  • Busbar width(mm)
    -|-
  • Busbar thickness(mm)
    -|-
  • Suitable for strip conductor connection
    -
  • Suitable for round conductor connection
    -
  • Suitable for sector conductor connection
    -
  • Max. rated operation current Ie(A)
    -

This page is Special terminal, part number 0475480000.
You can find the detail information about specifications and dimensions on part number 0475480000.

Variation of this product

Part Number
0475460000
0502780000
0502960000
0502980000
0526060000
1814660000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width clamp
(mm)

0.28 €

50 23 Days 6

0.62 €

50 23 Days 14

0.45 €

50 23 Days 9

0.45 €

50 23 Days 9

0.40 €

50 23 Days 7.8

0.92 €

50 44 Days 6.1

Tech Support